10.00  P  T01    2.000000    2.000000
     12.00  P  T02    2.000000    2.000000
     20.00  P  T03    2.000000    2.000000
     33.00  P  T04    3.000000    3.000000
     35.00  P  T05    3.000000    3.000000
     40.00  P  T06    3.000000    3.000000
     45.67  P  T07    3.000000    3.000000
     47.00  P  T08    3.000000    3.000000
     50.00  P  T09    3.000000    3.000000
     51.18  P  T10    3.000000    3.000000
     67.00  P  T11    3.000000    3.000000
    120.00  P  T12    3.000000    3.000000
    140.00  P  T13    3.000000    3.000000
     33.46  N  T14    3.000000    3.000000
     66.93  N  T15    3.000000    3.000000
    125.98  N  T16    3.940000    3.940000
    138.00  N  T17    3.000000    3.000000